IESNA:LM-63-2002
[TEST]P939659
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10324
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1375.7 1268.6 1170.9 1079.9 1005.7 973.9 972.2 989 1033.6 1128.5
1276.4 1449.4 1644.8 1859.1 2038.8 2201.2 2351.9 2518.8 2654.9 2801.2
2981.4 3100.3 3187.9 3300.7 3462.5 3790.7 4281.3 4899.1 5408.7 5341.1
4381.7 2349.6 766.3 325.4 127.2 41.9 0
1375.7 1276.4 1179.3 1087.2 1013 976.1 976.7 992.3 1036.4 1130.2
1275.3 1441 1636.9 1854 2034.3 2199 2346.3 2504.2 2646.6 2793.3
2970.3 3107 3201.3 3281.7 3449.1 3757.2 4223.8 4842.2 5387.4 5328.3
4464.9 2481.4 881.3 338.8 142.3 50.8 0
1375.7 1279.7 1186.5 1098.4 1024.7 982.8 977.3 987.3 1021.3 1093.3
1216.7 1382.4 1573.9 1778.7 1971.8 2145.4 2290.5 2423.3 2563.4 2723
2900.5 3091.9 3248.2 3369.3 3517.2 3767.8 4170.2 4776.3 5466.1 5743
5107.3 3315.7 1321.6 590.5 260.6 93.2 0
1375.7 1278.1 1193.2 1110.6 1038.6 996.8 984.5 991.8 1015.2 1068.2
1168.1 1309.9 1479 1663.7 1853.5 2052.2 2241.4 2400.4 2550 2713.5
2912.2 3110.9 3291.7 3454.1 3642.8 3878.9 4247.2 4848.9 5764.7 6666.1
6649.9 4909.7 2499.8 1180.4 545.8 187 0
1375.7 1286.4 1209.4 1138 1072.7 1026.4 1009.1 1012.4 1030.3 1069.3
1140.2 1249.1 1394.7 1551 1715.6 1909.9 2135.9 2372 2580.7 2796.7
3005.4 3238.2 3483.7 3717 3978.2 4307.5 4771.3 5454.4 6545.5 7920.7
8414.6 6569 4268.4 2190.6 948.8 295.2 0
1375.7 1285.3 1214.4 1143 1078.8 1030.3 1010.7 1015.2 1032.5 1070.5
1134.1 1240.1 1380.2 1534.2 1695 1884.7 2113 2353 2572.9 2798.9
3013.8 3246 3491.5 3737.7 4011.1 4351 4814.3 5488.5 6546.6 7891.1
8410.7 6667.7 4250 2156.5 928.1 284.6 0
1375.7 1297 1232.9 1173.7 1117.9 1073.2 1050.4 1046.5 1063.2 1097.2
1151.9 1236.2 1343.4 1472.3 1631.9 1813.9 2050.5 2315.6 2605.3 2913.3
3223.1 3527.8 3815.2 4094.9 4390.7 4724.4 5101.1 5566 6162.1 6726.3
6380.9 4486.1 1922.7 612.2 221 54.1 0
1375.7 1311.6 1260.8 1217.2 1175.9 1139.7 1116.2 1105.1 1112.3 1141.9
1189.9 1252.4 1335 1450 1606.8 1805.5 2043.2 2316.7 2613.6 2916.1
3204.1 3479.3 3741 3993.3 4220.4 4418.6 4574.3 4661.9 4589.3 4040.2
2568.4 898.6 352.7 202.6 100.5 34.6 0
1375.7 1331.7 1297.6 1268.6 1242.9 1217.8 1202.2 1197.1 1202.2 1221.7
1254.6 1301.5 1371.3 1478.4 1621.3 1802.7 2022 2269.8 2522.7 2769.3
2996.5 3221.4 3407.8 3573 3694.1 3754.4 3732.1 3556.3 3074.6 2071.1
856.7 367.8 251.7 176.9 113.3 49.1 0
1375.7 1351.2 1335 1323.3 1312.1 1303.7 1302.1 1309.3 1324.4 1351.7
1388 1436 1501.3 1600.1 1726.8 1893.7 2099.1 2330.7 2573.4 2825.7
3081.9 3334.7 3569.1 3771.2 3931.3 3993.8 3872.7 3406.1 2414.9 1089.4
451.5 289.1 204.8 140.1 91.5 41.9 0
1375.7 1379.6 1381.9 1388 1394.7 1404.8 1419.8 1445.5 1480.7 1525.3
1582.8 1653.1 1750.8 1887 2065 2281 2525.5 2784.4 3053.4 3323
3590.3 3852.6 4099.3 4268.4 4301.4 4125 3656.7 2829.1 1636.9 613.4
317 219.3 151.8 93.8 55.8 20.1 0
1375.7 1387.5 1397.5 1414.3 1428.8 1446.1 1469.5 1498 1537.6 1585.6
1643.1 1717.9 1816.7 1946.7 2104.1 2287.7 2489.2 2700.1 2918.9 3133.2
3338.1 3541.2 3713.7 3811.9 3769.5 3535.6 3064.6 2337.4 1332.2 505.1
269.6 183.6 127.2 76.5 41.9 11.7 0
1375.7 1396.4 1417 1439.4 1463.9 1485.1 1514.2 1547.1 1581.7 1628
1679.4 1737.4 1812.7 1907.1 2017 2140.4 2274.9 2413.3 2555 2689
2814.6 2916.1 2968.6 2926.2 2754.3 2426.7 1974 1429.9 812.1 372.8
227.2 160.7 113.9 74.2 44.1 15.1 0
1375.7 1407 1443.3 1480.7 1513 1538.2 1565.5 1586.7 1602.9 1618.5
1629.7 1638.1 1645.9 1649.8 1643.6 1616.3 1566.1 1505.2 1445.5 1357.9
1214.4 1030.8 853.9 706.6 586 490.6 416.4 358.3 309.2 267.3
224.9 188.1 152.9 114.4 73.1 26.8 0
1375.7 1422.6 1468.9 1514.2 1544.9 1564.9 1575.5 1579.5 1571.1 1556.6
1535.4 1504.1 1453.3 1387.5 1304.9 1213.3 1124 1038.6 954.4 869.5
783.6 705.5 638.5 572.6 515.1 464.9 423 386.8 351.6 316.4
275.1 235.5 189.8 141.8 83.2 32.9 0
1375.7 1436 1494.1 1535.4 1561 1569.4 1564.4 1555.5 1534.8 1505.2
1456.7 1380.8 1293.7 1210.5 1146.4 1093.3 1034.2 966.1 896.3 831
778 749.5 708.2 651.3 597.2 548.1 498.4 449.8 406.9 365.6
318.1 266.2 205.9 145.7 84.8 40.7 0
1375.7 1447.2 1509.1 1547.6 1561.6 1557.1 1548.8 1529.8 1495.7 1442.7
1372.4 1297.6 1230.1 1170.9 1114.5 1059.3 1000.7 938.7 884.6 843.9
831.6 828.2 799.8 752.9 702.1 650.2 587.7 526.3 469.4 421.4
374.5 322.6 271.2 209.3 146.2 75.9 0
1375.7 1458.9 1522.5 1556.6 1559.4 1547.6 1532.6 1503.6 1451.1 1386.9
1329.4 1282 1231.2 1172 1106.2 1041.4 973.9 910.3 851.7 818.2
807 792.5 775.2 745.6 694.3 642.9 598.3 557 525.2 490
445.9 399 348.3 288.5 226 134.5 0
1375.7 1466.2 1529.2 1554.3 1551.5 1534.2 1510.8 1470.6 1410.9 1357.3
1319.9 1283.7 1238.4 1179.8 1108.4 1026.4 945.4 869 802 772.4
741.2 720 694.8 641.3 588.2 547.5 513.5 488.9 469.4 438.7
408.5 362.8 311.4 261.2 202 120 0
1375.7 1468.9 1535.4 1556.6 1547.6 1529.2 1499.6 1447.7 1389.7 1346.7
1314.9 1282 1239.6 1185.4 1110.1 1017.4 915.3 823.8 752.9 717.7
678.7 643.5 593.8 534.7 489.5 454.9 427.5 404.6 380.1 351.6
330.4 286.3 233.3 190.9 146.8 73.7 0
1375.7 1477.3 1539.8 1557.7 1548.2 1527 1490.7 1438.3 1380.2 1340
1309.9 1273.6 1234 1175.9 1101.2 1009.1 904.1 800.9 723.9 672
620.1 582.1 528.5 484.4 442 409.1 382.9 362.2 344.9 325.4
343.8 285.2 217.7 166.3 123.3 51.3 0
1375.7 1476.8 1540.9 1559.4 1549.3 1525.9 1493.5 1438.8 1379.1 1341.1
1309.9 1275.3 1236.8 1180.4 1107.3 1014.6 909.2 803.7 721.6 666.9
615 575.4 522.9 477.7 435.3 401.8 375.6 355.5 340.4 320.9
355 262.9 208.2 167.4 124.5 51.3 0
